LT1932

PRODUCTION

Constant-Current DC/DC LED Driver in ThinSOT

Part Models
2
1ku List Price
Starting From $2.15

Part Details

  • Up to 80% Efficiency
  • Inherently Matched LED Current
  • Drives Five White LEDs from 2V
  • Drives Six White LEDs from 2.7V
  • Drives Eight White LEDs from 3V
  • Adjustable Control of LED Current
  • Disconnects LEDs In Shutdown
  • 1.2MHz Fixed Frequency Switching
  • Uses Tiny Ceramic Capacitors
  • Uses Tiny 1mm-Tall Inductors
  • Regulates Current Even When VIN > VOUT
  • Operates with VIN as Low as 1V
  • Low Profile (1mm) ThinSOT Package
 
LT1932
Constant-Current DC/DC LED Driver in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3465 PRODUCTION 1.2MHz White LED Step-Up Converters with Built-In Schottky in ThinSOT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1932
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed