LT1764A

RECOMMENDED FOR NEW DESIGNS

3A, Fast Transient Response, Low Noise, LDO Regulators

Part Models
33
1ku List Price
Starting From $4.27
Viewing:

Part Details

  • Optimized for Fast Transient Response
  • Output Current: 3A
  • Dropout Voltage: 340mV at 3A
  • Low Noise: 40µVRMS (10Hz to 100kHz)
  • 1mA Quiescent Current
  • Wide Input Voltage Range: 2.7V to 20V
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5V, 1.8V, 2.5V, 3.3V
  • Adjustable Output from 1.21V to 20V
  • <1µA Quiescent Current in Shutdown
  • Stable with 10µF Output Capacitor
  • Reverse Battery Protection
  • No Reverse Current
  • Thermal Limiting
LT1764A
3A, Fast Transient Response, Low Noise, LDO Regulators
3.3VIN to 2.5VOUT Regulator Dropout Voltage Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1764
  • LT1764-1.5
  • LT1764-1.8
  • LT1764-2.5
  • LT1764-3.3
  • LT1764A
  • LT1764A-1.5
  • LT1764A-1.8
  • LT1764A-2.5
  • LT1764A-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed