LT1716

PRODUCTION

SOT-23, 44V, Over-The-Top, Micropower, Precision Rail-to-Rail Comparator

Part Models
8
1ku List Price
Starting From $1.32
Viewing:

Part Details

  • Operates from 2.7V to 44V
  • Over-The-Top®: Input Common Mode Range Extends 44V Above V, Independent of V+
  • Micropower: 35µA IQ
  • Offset Voltage: 1.5mV Max
  • Valid Output with Either Input 5V Below V
  • Rail-to-Rail Output Swing
  • Output Can Drive Loads Above V+
  • Internal Pull-Up Current
  • –40°C to 125°C Operating Temperature Range
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
  • AEC-Q100 Qualified for Automotive Applications
LT1716
SOT-23, 44V, Over-The-Top, Micropower, Precision Rail-to-Rail Comparator
LT1716 Application Circuit LT1716 Pin Configuration LT1716 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1716
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed