LT1713

PRODUCTION

Single, 7ns, Low Power, 3V/5V/±5V Rail-to-Rail Comparators

Part Models
4
1ku List Price
Starting From $2.47

Part Details

  • Ultrafast:
    • 7ns at 20mV Overdrive
    • 8.5ns at 5mV Overdrive
  • Rail-to-Rail Inputs
  • Rail-to-Rail Complementary Outputs (TTL/CMOS Compatible)
  • Specified at 2.7V, 5V and ±5V Supplies
  • Low Power (Per Comparator): 5mA
  • Output Latch
  • Inputs Can Exceed Supplies Without Phase Reversal
  • LT1713: 8-Lead MSOP Package
  • LT1714: 16-Lead Narrow SSOP Package
LT1713
Single, 7ns, Low Power, 3V/5V/±5V Rail-to-Rail Comparators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1713
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions