LT1579

PRODUCTION

300mA Dual Input Smart Battery Backup Regulator

Part Models
32
1ku List Price
Starting From $4.90

Part Details

  • Maintains Output Regulation with Dual Inputs
  • Dropout Voltage: 0.4V
  • Output Current: 300mA
  • 50µA Quiescent Current
  • No Protection Diodes Needed
  • Two Low-Battery Comparators
  • Status Flags Aid Power Management
  • Adjustable Output from 1.5V to 20V
  • Fixed Output Voltages: 3V, 3.3V and 5V
  • 7µA Quiescent Current in Shutdown
  • Reverse-Battery Protection
  • Reverse Current Protection
  • Remove, Recharge and Replace Batteries Without Loss of Regulation
LT1579
300mA Dual Input Smart Battery Backup Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1579 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed