LT1575

NOT RECOMMENDED FOR NEW DESIGNS

Ultrafast Transient Response, Low Dropout Regulators Adjustable and Fixed

Part Models
13
1ku List Price
Starting From $2.95
Viewing:

Part Details

  • UltraFast Transient Response Eliminates Tantalum and Electrolytic Output Capacitors
  • FET RDS(ON) Defines Dropout Voltage
  • 1% Reference/Output Voltage Tolerance Temperature
  • Typical Load Regulation: 1mV
  • High Side Sense Current Limit
  • Multifunction Shutdown Pin with Latch off
LT1575
Ultrafast Transient Response, Low Dropout Regulators Adjustable and Fixed
Ultrafast Transient Response 5V to 3.3V Low Dropout Regulator (For Schematic Including Current Limit, See Typical Applications) Transient Response for 0.2A to 5A Output Load Step Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3150 RECOMMENDED FOR NEW DESIGNS Fast Transient Response, Low Input Voltage, Very Low Dropout Linear Regulator Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1575
  • LT1575-1.5
  • LT1575-2.8
  • LT1575-3.3
  • LT1575-3.5
  • LT1575-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC136A
LT1575 | Ultra Fast Transient Response Linear Regulator

Latest Discussions

No discussions on LT1575 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed