LT1533

PRODUCTION

Ultralow Noise 1A Switching Regulator

Part Models
4
1ku List Price
Starting From $6.09
Viewing:

Part Details

  • Greatly Reduced Conducted and Radiated EMI (<100µVP-P in Typical Application)
  • Low Switching Harmonic Content
  • Independent Control of Switch Voltage and Current Slew Rates
  • Two 1A Current Limited Power Switches
  • Regulates Positive and Negative Voltages
  • 20kHz to 250kHz Oscillator Frequency
  • Easily Synchronized to External Clock
  • Wide Input Voltage Range: 2.7V to 23V
  • Low Shutdown Current: 12µA Typical
  • Easier Layout than with Conventional Switchers
  • Outputs Can Be Forced to 50% Duty Cycle for Unregulated Applications
LT1533
Ultralow Noise 1A Switching Regulator
Low Noise 5V to 12V Forward Push-Pull DC/DC Converter 12V Output Noise (BW = 100MHz) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1533
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC230A-B

LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 12VIN to +/-5VOUT @ 700mA, VIN min.=10.8V, 3.5W Output

Product Details

DC230A-B: Demo Board for the LT1533 Ultralow Noise 1A Switching Regulator.


 


eval board
DC230A-D

LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 5VIN to +/-5VOUT @ 350mA, VIN min.= 4.5V, 1.8W Output

Product Details

DC230A-D: Demo Board for LT1533 Ultralow Noise 1A Switching Regulator.

 

eval board
DC230A-A

LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 5VIN to +/-12VOUT @ 150mA, VIN min.=4.5V, 1.8W Output

Product Details

DC230A-A: Demo Board for the LT1533 Ultralow Noise 1A Switching Regulator.


 


eval board
DC230A-C

LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 5VIN to +/-15VOUT @ 120mA, VIN min.=4.5V, 1.8W Output

Product Details

DC230A-C: Demo Board for the LT1533 Ultralow Noise 1A Switching Regulator.


 


DC230A-B
LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 12VIN to +/-5VOUT @ 700mA, VIN min.=10.8V, 3.5W Output
DC230A-A - Schematic
DC173B
LT1533CS | Ultra Low Noise Boost Converter, 5V Input, 12VOUT @ 150mA
DC230A-D
LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 5VIN to +/-5VOUT @ 350mA, VIN min.= 4.5V, 1.8W Output
DC230A-A - Schematic
DC230A-A
LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 5VIN to +/-12VOUT @ 150mA, VIN min.=4.5V, 1.8W Output
DC230A-A - Schematic
DC230A-C
LT1533CS | Ultra Low Noise Bipolar Output DC/DC Converter, 5VIN to +/-15VOUT @ 120mA, VIN min.=4.5V, 1.8W Output
DC230A-A - Schematic

Latest Discussions

Recently Viewed