LT1183

PRODUCTION

CCFL/LCD Contrast Switching Regulators

Part Models
2
1ku List Price
Starting From $7.69
Viewing:

Part Details

  • Wide Input Voltage Range: 3V to 30V
  • Low Quiescent Current
  • High Switching Frequency: 200kHz
  • CCFL Switch: 1.25A, LCD Switch: 625mA
  • Grounded or Floating Lamp Configurations
  • Open-Lamp Protection
  • Positive or Negative Contrast Capability
LT1183
CCFL/LCD Contrast Switching Regulators
90% Efficient Floating CCFL Configuration with Dual Polarity LCD Contrast Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1183
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on lt1183 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed