LT1182

PRODUCTION

CCFL/LCD Contrast Switching Regulators

Part Models
4
1ku List Price
Starting From $7.69
Viewing:

Part Details

  • Wide Input Voltage Range: 3V to 30V
  • Low Quiescent Current
  • High Switching Frequency: 200kHz
  • CCFL Switch: 1.25A, LCD Switch: 625mA
  • Grounded or Floating Lamp Configurations
  • Open-Lamp Protection
  • Positive or Negative Contrast Capability
LT1182
CCFL/LCD Contrast Switching Regulators
90% Efficient Floating CCFL Configuration with Dual Polarity LCD Contrast Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1182
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC080A
LT1182CS | Floating CCFL with Variable Positive/Negative Contrast

Latest Discussions

Recently Viewed