LT1121

PRODUCTION

Micropower Low Dropout Regulators with Shutdown

Part Models
54
1ku List Price
Starting From $2.00

Part Details

  • 0.4V Dropout Voltage
  • 150mA Output Current
  • 30µA Quiescent Current
  • No Protection Diodes Needed
  • Adjustable Output from 3.75V to 30V
  • 3.3V and 5V Fixed Output Voltages
  • Controlled Quiescent Current in Dropout
  • Shutdown
  • 16µA Quiescent Current in Shutdown
  • Stable with 0.33µF Output Capacitor
  • Reverse Battery Protection
  • No Reverse Current with Input Low
  • Thermal Limiting
  • Available in the 8-Lead SO, 8-Lead PDIP, 3-Lead SOT-23 and 3-Lead TO-92 Packages
LT1121
Micropower Low Dropout Regulators with Shutdown
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Application Note 7

Design Note 10

Technical Articles 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1762 RECOMMENDED FOR NEW DESIGNS 150mA, Low Noise, LDO Micropower Regulators
LT3082 RECOMMENDED FOR NEW DESIGNS 200mA Single Resistor Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed