LT1120

NOT RECOMMENDED FOR NEW DESIGNS

Micropower Regulator with Comparator and Shutdown

Part Models
6
1ku List Price
Starting From $3.15

Part Details

  • 40µA Supply Current
  • 125mA Output Current
  • 2.5V Reference Voltage
  • Reference Output Sources 2mA and Sinks 2mA
  • Open Collector
  • Comparator Sinks 10mA
  • Logic Shutdown
  • 0.2V Dropout Voltage
  • Thermal Limiting
  • Available in 8-Lead DIP and SO Packages
LT1120
Micropower Regulator with Comparator and Shutdown
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1762 RECOMMENDED FOR NEW DESIGNS 150mA, Low Noise, LDO Micropower Regulators
LT3082 RECOMMENDED FOR NEW DESIGNS 200mA Single Resistor Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LT1120 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed