LT1038

Obsolete

10 Amp Positive Adjustable Voltage Regulator

Part Details

  • Obsolete: Data Sheet For Reference Only
  • Guaranteed 0.8% Initial Tolerance
  • Guaranteed 0.4% Load Regulation
  • Guaranteed 10 Amp Output Current
  • 100% Thermal Limit Burn-in
  • 24 Amp Transient Output Current
  • Standard Adjustable Pinout
  • Operates to 35V
LT1038
10 Amp Positive Adjustable Voltage Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1084 PRODUCTION 7.5A, 5A, 3A Low Dropout Positive Adjustable Regulators
LT1581 PRODUCTION 10A, Very Low Dropout Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LT1038 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed