LT1028

PRODUCTION

Ultra Low Noise Precision High Speed Op Amps

Viewing:

Overview

  • Voltage Noise
    • 1.1nV/√Hz Max. at 1kHz
    • 0.85nV/√Hz Typ. at 1kHz
    • 1.0nV/√Hz Typ. at 10Hz
  • 35nVP-P Typ., 0.1Hz to 10Hz
  • Gain-Bandwidth Product
    • LT1028: 50MHz Min.
    • LT1128: 13MHz Min.

  • Slew Rate
    • LT1028: 11V/µs Min.
    • LT1128: 5V/µs Min.
  • Offset Voltage: 40µV Max.
  • Drift with Temperature: 0.8µV/°C Max.
  • Voltage Gain: 7 Million Min.
  • Voltage and Current Noise 100% Tested
  • Available in 8-Pin SO Package
LT1028
Ultra Low Noise Precision High Speed Op Amps
Ultralow Noise 1M TIA Photodiode Amplifier Voltage Noise vs Frequency Product Package 2 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Operational Amplifiers (Op Amps) 1
LT6018 RECOMMENDED FOR NEW DESIGNS 33V, Ultralow Noise, Precision Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed