LT1018
PRODUCTIONMicropower Dual Comparator
- Part Models
- 7
- 1ku List Price
- Starting From $2.55
Part Details
- Maximum Offset Voltage: 1mV
- Maximum Bias Current: 15nA
- Typical Output Drive: 70mA
- Operates from 1.1V to 40V
- Internal Pull-Up Current
- Output Can Drive Loads Above V+
- 30µA Supply Current (LT1017)
110µA Supply Current (LT1018) - Available in 8-Lead PDIP, 8-Lead Plastic S0, and 16-Lead Plastic SO Packages
The LT1017/LT1018 are general purpose micropower comparators. The LT1017 is optimized for lowest operating power while the LT1018 operates at higher power and higher speed. Both devices can operate from a single 1.1V cell up to 40V. The output stage includes a class “B” pull-up current source, eliminating the need for an external resistive pull-up and saving power. The output stage is also designed to allow driving loads connected to a supply more positive than the device, as can comparators with open-collector output stages.
Input specifications are also excellent. On-chip trimming minimizes offset voltage, while high gain and common mode rejection ratio keep other input referred errors low. Common mode voltage range includes ground. Special circuitry prevents false output states even if the input is overdriven.
The LT1017/LT1018 are pin compatible with older dual comparators such as 393 type devices.
Applications
Documentation
Data Sheet 1
Reliability Data 1
Application Note 10
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT1018CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LT1018CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1018CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1018CSW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
LT1018CSW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
LT1018IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1018IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LT1018CN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LT1018CN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LT1018CN8#PBF | PRODUCTION | |
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LT1018CS8#PBF | PRODUCTION | |
LT1018CS8#TRPBF | PRODUCTION | |
LT1018IS8#PBF | PRODUCTION | |
LT1018IS8#TRPBF | PRODUCTION | |
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LT1018CS8#PBF | PRODUCTION | |
LT1018CS8#TRPBF | PRODUCTION | |
LT1018IS8#PBF | PRODUCTION | |
LT1018IS8#TRPBF | PRODUCTION | |
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
LT1018CSW#PBF | PRODUCTION | |
LT1018CSW#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1018
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.