LT1016
PRODUCTIONUltraFast Precision 10ns Comparator
- Part Models
- 7
- 1ku List Price
- Starting From $3.10
Part Details
- UltraFast™ (10ns typ)
- Operates Off Single +5V Supply, or ±5V
- Complementary Output to TTL
- Low Offset Voltage
- No Minimum Input Slew Rate Requirement
- No Power Supply Current Spiking
- Output Latch Capability
The LT1016 is an UltraFast 10ns comparator that interfaces directly to TTL/CMOS logic while operating off either ±5V or single 5V supplies. Tight offset voltage specifications and high gain allow the LT1016 to be used in precision applications. Matched complementary outputs further extend the versatility of this comparator.
A unique output stage provides active drive in both directions for maximum speed into TTL/CMOS logic or passive loads, yet does not exhibit the large current spikes found in conventional output stages. This allows the LT1016 to remain stable with the outputs in the active region which, greatly reduces the problem of output “glitching” when the input signal is slow moving or is low level.
The LT1016 has a LATCH pin which will retain input data at the outputs, when held high. Quiescent negative power supply current is only 3mA. This allows the negative supply pin to be driven from virtually any supply voltage with a simple resistive divider. Device performance is not affected by variations in negative supply voltage.
Analog Devices offers a wide range of comparators in addition to the LT1016 that address different applications.
Applications
- High Speed A/D Converters
- High Speed Sampling Circuits
- Line Receivers
- Extended Range V-to-F Converters
- Fast Pulse Height/Width Discriminators
- Zero-Crossing Detectors
- Current Sense for Switching Regulators
- High Speed Triggers
- Crystal Oscillators
Documentation
Data Sheet 1
Reliability Data 1
Application Note 7
Design Note 1
Technical Articles 3
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8684501IA | 10-Lead TO-5 | ||
LT1016CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LT1016CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1016CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1016IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LT1016IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1016IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
5962-8684501IA | PRODUCTION | |
Mar 4, 2022 - 22_0025 Implement Laser Top Mark for TO Metal Can Packages Assembled in Team Pacific Corporation. |
||
5962-8684501IA | PRODUCTION | |
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LT1016CN8#PBF | PRODUCTION | |
LT1016IN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LT1016CN8#PBF | PRODUCTION | |
LT1016IN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LT1016CN8#PBF | PRODUCTION | |
LT1016IN8#PBF | PRODUCTION | |
Nov 14, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
LT1016CS8#PBF | PRODUCTION | |
LT1016CS8#TRPBF | PRODUCTION | |
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LT1016CS8#PBF | PRODUCTION | |
LT1016CS8#TRPBF | PRODUCTION | |
LT1016IS8#PBF | PRODUCTION | |
LT1016IS8#TRPBF | PRODUCTION | |
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LT1016IS8#PBF | PRODUCTION | |
LT1016IS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1016
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.