LM385-1.2
NOT RECOMMENDED FOR NEW DESIGNSMicropower Voltage Reference
Viewing:
Part Details
- 10µA to 20mA Operating Range
- Guaranteed 1% Initial Voltage Tolerance
- Guaranteed 1Ω Dynamic Impedance
- Very Low Power Consumption
The H (TO-5 Metal Can) Version of this part from Analog Devices is Obsolete.
The LM385-1.2 is a two terminal band gap reference diode that has been designed for applications which require precision performance with micropower operation. This reference is not recommended for new designs. See the LT1004 reference for a direct replacement.
For a low drift, micropower reference with guaranteed temperature coefficient, see the LT1034 data sheet.
Applications
- Portable Meter References
- Portable Test Instruments
- Battery Operated Systems
- Current Loop Instrumentation
Documentation
Data Sheet 1
Reliability Data 1
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LT1004 | PRODUCTION | Micropower Voltage Reference |
Latest Discussions
No discussions on LM385-1.2 yet. Have something to say?
Start a Discussion on EngineerZone®