LF398S
PRODUCTIONPrecision Sample and Hold Amplifier in SO8 Package
- Part Models
- 2
- 1ku List Price
- Starting From $2.23
Part Details
- Metal Can and Ceramic Package Versions of this part are Obsolete: LF198AH, LF198H, LF398AH, LF398H, LF398J8. The LF398AN8 is Obsolete.
- 4µs Typical Acquisition Time
- Guaranteed 0.01% Max. Gain Error
- 2mV Typ. Offset Voltage
- 2.5mV Max. Hold Step
- Very Low Feedthrough 80dB Min.
- High Input Impedance Under All Conditions
- Logic Inputs Compatible with All Logic Families
- SO8 Package
- For DIP8 Package, see LF398N
Metal Can and Ceramic Package Versions of this part are Obsolete: LF198AH, LF198H, LF398AH, LF398H, LF398J8. The LF398AN8 is Obsolete.
The LF398 is a precision sample and hold amplifier which uses a combination of bipolar and junction FET transistors to provide precision, high speed, and long hold times. A typical offset voltage of 2mV and gain error of 0.004% allow this sample and hold amplifier to be used in 12-bit systems. Dynamic performance can be optimized by proper selection of the external hold capacitor. Acquisition times can be as low as 4µs for small capacitors while hold step and droop errors can be held below 0.1mV and 30µV/sec respectively when using larger capacitors.
The LF398 is fixed at unity gain with 10Ω input impedance independent of sample/hold mode. The logic inputs are high impedence differential to allow easy interfacing to any logic family without ground loop problems. A separate offset adjust pin can be used to zero the offset voltage in either the sample or hold mode. Additionally, the hold capacitor can be driven with an external signal to provide precision level shifting or "differencing" operation. The device will operate over a wide supply voltage range from ±5V to ±18V with very little change in performance, and key parameters are specified over this full supply range.
Applications
- 12-Bit Data Acquisition Systems
- Ramp Generators
- Analog Switches
- Staircase Generators
- Sample and Difference Circuits
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LF398S8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LF398S8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 14, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
LF398S8#PBF | PRODUCTION | |
LF398S8#TRPBF | PRODUCTION | |
Nov 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LF398S8#PBF | PRODUCTION | |
LF398S8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.