LF398N

PRODUCTION

Precision Sample and Hold Amplifier in DIP8 Package

Part Models
1
1ku List Price
Starting From $2.53

Part Details

  • Metal Can and Ceramic Package Versions of this part are Obsolete: LF198AH, LF198H, LF398AH, LF398H, LF398J8. The LF398AN8 is Obsolete.
  • 4µs Typical Acquisition Time
  • Guaranteed 0.01% Max. Gain Error
  • 2mV Typ. Offset Voltage
  • 2.5mV Max. Hold Step
  • Very Low Feedthrough 80dB Min.
  • High Input Impedance Under All Conditions
  • Logic Inputs Compatible with All Logic Families
  • DIP8 Package
  • For SOP8 Package, see LF398S
LF398N
Precision Sample and Hold Amplifier in DIP8 Package
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions