AD7380 Family Details
The AD7380 is a pin-compatible 16-/14-/12-bit family of Dual and Quad simultaneous sampling SAR ADCs that offer an industry-leading throughput rate and noise performance available in the smallest package. The AD7380 family significantly simplifies the analog front-end and digital back-end designs around the ADC with a feature rich solution that includes an oversampling block to further improve dynamic range and noise performance, accurate on-chip reference, short conversion time, and an ability to process wide common mode signals.
The AD7380 family consist of fully differential, pseudo differential, and single-ended SAR ADCs supporting sample rates up to 4MSPS. All Dual ADCs are housed in a tiny 3 mm x 3 mm LFCSP package and Quad ADCs are available in a 4 mm x 4 mm LFCSP package.
The AD7380 family can be designed into wide range of applications such as motor control position feedback (encoders), power quality meters, Sonars, Erbium doped fiber amplifiers (EDFA) and general purpose data acquisition systems.

AD7380 Overview
AD7380 Software Model
The AD7380 family software drivers simplify development of digital interface between the ADC and a host microcontroller/FPGA for communication with the device.
IBIS and LTSpice Simulation Models are offered to enable easy circuit performance simulation and verification without a need to build dedicated hardware setup.
IBIS model
AD7380 LTSpice
ADC driver tool is also available to check the compatible driver amplifier for the AD7380 family.
The Core ADC
The ADC core is designed specifically to optimize system level performance, enhance measurement latency and improve signal chain channel density in wide range of end applications.
Advanced Digital Features
The AD7380 family comes with an integrated digital oversampling feature that allows to trade-off throughput rate for noise performance and dynamic range. The other advance features include flexible SPI implementation, Alert functionality, and CRC for increased data integrity.
AD7380

The AD7380/AD7381 are a 16-bit and 14-bit pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that… Read More..
The AD7380/AD7381 are a 16-bit and 14-bit pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates up to 4 MSPS. The analog input type is differential, accepts a wide common-mode input voltage, and is sampled and converted on the falling edge of CS.
An integrated on-chip oversampling block improves dynamic range and reduces noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs allowing simple interfacing to microprocessors or digital signal processors (DSPs). The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply.
The AD7380/AD7381 are available in a 16-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
Product highlights
- Dual simultaneous sampling and conversion with two complete ADC functions.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space saving 3 mm × 3 mm LFCSP.
- An integrated oversampling block to increase dynamic range, reduce noise, and reduce SCLK speed requirements.
- Differential analog inputs with wide common-mode range.
- Small sampling capacitor reduces amplifier drive burden.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- I and Q demodulation
Applications
Industrial Automation
- Position Encoder Systems
- Smart Factory IO - Link Sensor Actuator Solutions
- Industrial Power Supply Solutions
- Intelligent Motion Control Solutions
- Uninterruptable Power Supply Solutions
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Impedance Measurement and Analysis Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Electronic Test and Measurement Solutions
Aerospace and Defense Systems
- Flight Management Systems (FMS) and Engine Control Solutions
Precision Technology Solutions
- Precision Medium Bandwidth Solutions
Sensor Interface Solutions
- Position Sensing Solutions
AD7380-4

The AD7380-4 is a 16-bit compatible, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADC) operating from a 3.3 V power supply with… Read More..
The AD7380-4 is a 16-bit compatible, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADC) operating from a 3.3 V power supply with throughput rates up to 4 MSPS. The differential analog input accepts a wide common-mode input voltage and is sampled and converted on the falling edge of CS.
The AD7380-4 has on-chip oversampling blocks to improve dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. The REFIN pin can have a reference voltage of 2.5 V to 3.3 V.
The conversion process and data acquisition use standard control inputs allowing easy interfacing to microprocessors or digital signal processors (DSPs). The conversion result can clock out simultaneously via 4-wire mode for faster throughput, or via 1-wire serial mode when slower throughput is allowed. The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply.
The AD7380-4 is available in a 24-lead lead frame chip scale package (LFCSP) and operates over a temperature range of −40°C to +125°C.
Applications
- Motor control position feedback
- Motor control current sense
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- In phase and quadrature demodulation
Product Highlights
- Quad simultaneous sampling and conversion
- Pin-compatible product family.
- High throughput rate, 4 MSPS at 16-bit.
- Space-saving, 4 mm × 4 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise and reduce SCLK speed requirements.
- Differential analog inputs with wide common-mode range.
- Small sampling capacitor reduces amplifier drive burden.
AD7389-4

The AD7389-4 a 16-bit, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converter (ADC) that operates from a 3.0 V to 3.6 V power supply and… Read More..
The AD7389-4 a 16-bit, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converter (ADC) that operates from a 3.0 V to 3.6 V power supply and features throughput rates up to 2 MSPS. The analog input type is differential, accepts a wide common-mode input voltage, and the analog inputs are sampled and converted on the falling edge of CS.
The AD7389-4 has on-chip oversampling blocks to improve dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. A buffered internal 2.5 V reference (10 ppm/°C) is included.
The conversion process and data acquisition use standard control inputs allowing for easy interfacing to microprocessors or digital signal processors (DSPs). The conversion result can clock out simultaneously via 4-wire mode for faster throughput or via 1-wire serial mode when slower throughput is allowed. The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using the separate logic supply.
The AD7389-4 is available in a 24-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- In phase and quadrature demodulation
PRODUCT HIGHLIGHTS
- Quad simultaneous sampling and conversion.
- Pin-compatible product family.
- High throughput rate, 2 MSPS at 16-bit.
- Space-saving, 4 mm × 4 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise and reduce SCLK speed requirements.
- Differential analog inputs with wide common-mode range.
- Small sampling capacitor reduces amplifier drive burden.
AD7381-4

The AD7381-4 a 16-bit, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converter (ADC) that operates from a 3.0 V to 3.6 V power supply and… Read More..
The AD7381-4 a 16-bit, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converter (ADC) that operates from a 3.0 V to 3.6 V power supply and features throughput rates up to 4 MSPS. The analog input type is differential, accepts a wide common-mode input voltage, and the analog inputs are sampled and converted on the falling edge of CS.
The AD7381-4 has on-chip oversampling blocks to improve dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. A buffered internal 2.5 V reference (10 ppm/°C) is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs allowing for easy interfacing to microprocessors or digital signal processors (DSPs). The conversion result can clock out simultaneously via 4-wire mode for faster throughput or via 1-wire serial mode when slower throughput is allowed. The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using the separate logic supply.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- In phase and quadrature demodulation
PRODUCT HIGHLIGHTS
- Quad simultaneous sampling and conversion.
- Pin-compatible product family.
- High throughput rate, 4 MSPS at 14-bit.
- Space-saving, 4 mm × 4 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise and reduce SCLK speed requirements.
- Differential analog inputs with wide common-mode range.
- Small sampling capacitor reduces amplifier drive burden.
AD7381

The AD7380/AD7381 are a 16-bit and 14-bit pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that… Read More..
The AD7380/AD7381 are a 16-bit and 14-bit pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates up to 4 MSPS. The analog input type is differential, accepts a wide common-mode input voltage, and is sampled and converted on the falling edge of CS.
An integrated on-chip oversampling block improves dynamic range and reduces noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs allowing simple interfacing to microprocessors or digital signal processors (DSPs). The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply.
The AD7380/AD7381 are available in a 16-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
Product highlights
- Dual simultaneous sampling and conversion with two complete ADC functions.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space saving 3 mm × 3 mm LFCSP.
- An integrated oversampling block to increase dynamic range, reduce noise, and reduce SCLK speed requirements.
- Differential analog inputs with wide common-mode range.
- Small sampling capacitor reduces amplifier drive burden.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- I and Q demodulation
Applications
Instrumentation and Measurement Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Electronic Test and Measurement Solutions
Industrial Automation
Sensor Interface Solutions
- Position Sensing Solutions
AD7383

The 16-bit AD7383 and the 14-bit AD7384 are a pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs)… Read More..
The 16-bit AD7383 and the 14-bit AD7384 are a pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates up to 4 MSPS. The analog input type is pseudo differential and is sampled and converted on the falling edge of CS.
Integrated on-chip oversampling blocks improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs that allow simple interfacing to microprocessors or digital signal processors (DSPs). The devices are compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using a separate logic supply.
The AD7383 and the AD7384 are available in a 16-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
Multifunction pin names may be referenced by their relevant function only.
PRODUCT HIGHLIGHTS
- Dual simultaneous sampling and conversion with two complete ADC functions.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space saving 3 mm × 3 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise, and reduce SCLK speed requirements.
- Pseudo differential analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- I and Q demodulation
Applications
Industrial Automation
- Field Instrument Systems
AD7384

The 16-bit AD7383 and the 14-bit AD7384 are a pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs)… Read More..
The 16-bit AD7383 and the 14-bit AD7384 are a pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates up to 4 MSPS. The analog input type is pseudo differential and is sampled and converted on the falling edge of CS.
Integrated on-chip oversampling blocks improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs that allow simple interfacing to microprocessors or digital signal processors (DSPs). The devices are compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using a separate logic supply.
The AD7383 and the AD7384 are available in a 16-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
Multifunction pin names may be referenced by their relevant function only.
PRODUCT HIGHLIGHTS
- Dual simultaneous sampling and conversion with two complete ADC functions.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space saving 3 mm × 3 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise, and reduce SCLK speed requirements.
- Pseudo differential analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- I and Q demodulation
AD7386

The AD7386/AD7387/AD7388 are 16-bit, 14-bit, and 12-bit dual, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V… Read More..
The AD7386/AD7387/AD7388 are 16-bit, 14-bit, and 12-bit dual, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates of up to 4 MSPS. The analog input types are single-ended and are sampled and converted on the falling edge of CS.
The AD7386/AD7387/AD7388 have an on-chip sequencer and integrated on-chip oversampling block to improve dynamic range and reduce noise at lower bandwidths. Abuffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used. The conversion process and data acquisition use standard control inputs, allowing interfacing to microprocessors or digital signal processors (DSPs). The AD7386 is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces by using the separate logic supply.
The AD7386/AD7387/AD7388 are available in a 16-lead LFCSP with operation specified from −40°C to +125°C.
Product Highlights
- 4-channel, dual simultaneous sampling ADC.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space-saving 3 mm × 3 mm LFCSP.
- Integrated oversampling block to increase dynamic range and SNR and to reduce SCLK speed requirements.
- Single-ended analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase and quadrature demodulation
Applications
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Aerospace and Defense Systems
- Avionic Systems
Sensor Interface Solutions
- Vibration Sensing Solutions
AD7387

The AD7386/AD7387/AD7388 are 16-bit, 14-bit, and 12-bit dual, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V… Read More..
The AD7386/AD7387/AD7388 are 16-bit, 14-bit, and 12-bit dual, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates of up to 4 MSPS. The analog input types are single-ended and are sampled and converted on the falling edge of CS.
The AD7386/AD7387/AD7388 have an on-chip sequencer and integrated on-chip oversampling block to improve dynamic range and reduce noise at lower bandwidths. Abuffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used. The conversion process and data acquisition use standard control inputs, allowing interfacing to microprocessors or digital signal processors (DSPs). The AD7386 is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces by using the separate logic supply.
The AD7386/AD7387/AD7388 are available in a 16-lead LFCSP with operation specified from −40°C to +125°C.
Product Highlights
- 4-channel, dual simultaneous sampling ADC.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space-saving 3 mm × 3 mm LFCSP.
- Integrated oversampling block to increase dynamic range and SNR and to reduce SCLK speed requirements.
- Single-ended analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase and quadrature demodulation
Applications
Aerospace and Defense Systems
- Avionic Systems
AD7388

The AD7386/AD7387/AD7388 are 16-bit, 14-bit, and 12-bit dual, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V… Read More..
The AD7386/AD7387/AD7388 are 16-bit, 14-bit, and 12-bit dual, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates of up to 4 MSPS. The analog input types are single-ended and are sampled and converted on the falling edge of CS.
The AD7386/AD7387/AD7388 have an on-chip sequencer and integrated on-chip oversampling block to improve dynamic range and reduce noise at lower bandwidths. Abuffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used. The conversion process and data acquisition use standard control inputs, allowing interfacing to microprocessors or digital signal processors (DSPs). The AD7386 is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces by using the separate logic supply.
The AD7386/AD7387/AD7388 are available in a 16-lead LFCSP with operation specified from −40°C to +125°C.
Product Highlights
- 4-channel, dual simultaneous sampling ADC.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space-saving 3 mm × 3 mm LFCSP.
- Integrated oversampling block to increase dynamic range and SNR and to reduce SCLK speed requirements.
- Single-ended analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase and quadrature demodulation
Applications
Aerospace and Defense Systems
- Avionic Systems
AD4680

The AD4680/AD4681 are 16-bit, pin-compatible, dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a 3.0 V… Read More..
The AD4680/AD4681 are 16-bit, pin-compatible, dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates of 1 MSPS for the AD4680 and 500 kSPS for the AD4681. The analog input type is differential, accepts a wide common-mode input voltage, and is sampled and converted on the falling edge of CS. Integrated on-chip oversampling blocks improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs, allowing easy interfacing to microprocessors or digital signal processors (DSPs). The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using a separate logic supply. The AD4680/AD4681 are available in a 16-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase (I) and quadrature (Q) demodulation
Applications
Healthcare Solutions
- Therapy Device Solutions for Healthcare
Industrial Automation
- Position Encoder Systems
- Smart Factory IO - Link Sensor Actuator Solutions
- Intelligent Motion Control Solutions
- Predictive Maintenance Solutions
Instrumentation and Measurement Solutions
- Communications Test Equipment Solutions
- Data Acquisition Solutions
- Precision Measurement Solutions
Precision Technology Solutions
- Precision Medium Bandwidth Solutions
AD4681

The AD4680/AD4681 are 16-bit, pin-compatible, dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a 3.0 V… Read More..
The AD4680/AD4681 are 16-bit, pin-compatible, dual simultaneous sampling, high speed, low power, successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates of 1 MSPS for the AD4680 and 500 kSPS for the AD4681. The analog input type is differential, accepts a wide common-mode input voltage, and is sampled and converted on the falling edge of CS. Integrated on-chip oversampling blocks improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs, allowing easy interfacing to microprocessors or digital signal processors (DSPs). The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using a separate logic supply. The AD4680/AD4681 are available in a 16-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase (I) and quadrature (Q) demodulation
Applications
Industrial Automation
- Smart Factory IO - Link Sensor Actuator Solutions
- Predictive Maintenance Solutions
Instrumentation and Measurement Solutions
- Communications Test Equipment Solutions
- Data Acquisition Solutions
- Precision Measurement Solutions
Precision Technology Solutions
- Precision Medium Bandwidth Solutions
AD4682

The AD4682 and the AD4683 are a 16-bit, pin-compatible family of dual, simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs) that… Read More..
The AD4682 and the AD4683 are a 16-bit, pin-compatible family of dual, simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates up to 1 MSPS for the AD4682 and 500 kSPS for the AD4683. The analog input type is pseudo differential and is sampled and converted on the falling edge of CS.
Integrated on-chip oversampling blocks improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs that allow simple interfacing to microprocessors or digital signal processors (DSPs). The devices are compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using a separate logic supply.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase (I) and quadrature (Q) demodulation
Applications
Healthcare Solutions
- Therapy Device Solutions for Healthcare
Aerospace and Defense Systems
- Avionic Systems
Industrial Automation
- Predictive Maintenance Solutions
Instrumentation and Measurement Solutions
- Communications Test Equipment Solutions
- Data Acquisition Solutions
- Precision Measurement Solutions
AD4683

The AD4682 and the AD4683 are a 16-bit, pin-compatible family of dual, simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs) that… Read More..
The AD4682 and the AD4683 are a 16-bit, pin-compatible family of dual, simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates up to 1 MSPS for the AD4682 and 500 kSPS for the AD4683. The analog input type is pseudo differential and is sampled and converted on the falling edge of CS.
Integrated on-chip oversampling blocks improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs that allow simple interfacing to microprocessors or digital signal processors (DSPs). The devices are compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using a separate logic supply.
Applications
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase (I) and quadrature (Q) demodulation
Applications
Aerospace and Defense Systems
- Avionic Systems
Industrial Automation
- Predictive Maintenance Solutions
Instrumentation and Measurement Solutions
- Communications Test Equipment Solutions
- Data Acquisition Solutions
- Precision Measurement Solutions
Precision Technology Solutions
- Precision Current Sensing and Amplifier Solutions
EVAL-AD738xFMCZ

The EVAL-AD7380FMCZ and EVAL-AD7381FMCZ are full featured evaluation boards that evaluate all features of the AD7380 and AD7381 analog-to-digital converters (ADCs). The evaluation boards can be… Read More..
The EVAL-AD7380FMCZ and EVAL-AD7381FMCZ are full featured evaluation boards that evaluate all features of the AD7380 and AD7381 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVAL-SDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.
Complete specifications for the AD7380 and AD7381 are provided in the AD7380/AD7381 data sheet. Consult these specifications in conjunction with the user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.
The EVAL-AD7380FMCZ can be used to evaluate the AD4680 and AD4681. The AD4680 and AD4681 have slower throughput rates (at 1 MSPS and 500 kSPS, respectively) than the AD7380. The throughput can be adjusted to fit for AD4680 and AD4681 by adjusting the clock speed and the sampling frequency.
Figure 1 in the user guide shows the typical setup of the EVAL-AD7380FMCZ board. The setup for the EVAL-AD7381FMCZ board is the same as the EVAL-AD7380FMCZ setup.
Read Less..Applicable Parts
Applications
Healthcare Solutions
- Therapy Device Solutions for Healthcare
Industrial Automation
- Position Encoder Systems
- Smart Factory IO - Link Sensor Actuator Solutions
- Intelligent Motion Control Solutions
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Impedance Measurement and Analysis Solutions
- Data Acquisition Solutions
EVAL-AD7380-4/EVAL-AD7383-4

The EVAL-AD7380-4FMCZ and EVAL-AD7383-4FMCZ are full featured evaluation boards that evaluate all features of the AD7380-4 and AD7383-4 analog-to-digital converters (ADCs). The evaluation boards can… Read More..
The EVAL-AD7380-4FMCZ and EVAL-AD7383-4FMCZ are full featured evaluation boards that evaluate all features of the AD7380-4 and AD7383-4 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVALSDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.
Complete specifications for the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 are provided in the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 data sheets. Consult these specifications in conjunction with this user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.
The EVAL-AD7380-4FMCZ can be used to evaluate the AD7389-4 and AD7381-4. The EVAL-AD7383-4FMCZ can be used to evaluate the AD7384-4. 14-bit ADCs like the AD7381-4 and AD7384-4 have a lower number of SCLK cycles to clock out the conversion result. Refer to the product data sheet for information about the serial interface and for the required number of serial clock (SCLK) reading conversion results.
Read Less..Applicable Parts
AD7380-4
Differential Input, Quad, External Reference Simultaneous Sampling, 16-Bit, SAR ADC
AD7381-4
Differential Input, Quad,14-Bit, Simultaneous Sampling, SAR ADC
AD7383-4
Pseudo Differential Input, Quad, 4 MSPS Simultaneous Sampling, 16-Bit, SAR ADC
AD7384-4
Pseudo Differential Input, Quad, 4 MSPS Simultaneous Sampling, 14-Bit, SAR ADC
AD7389-4
Differential Input, Quad, Internal Reference Simultaneous Sampling, 16-Bit SAR ADC
EVAL-AD7383

The EVAL-AD7383FMCZ is a fully featured evaluation board that evaluates all features of the AD7383 analog-to-digital converter (ADC). The EVAL-AD7383FMCZ is controlled by the EVAL-SDP-CH1Z (SDP-H1)… Read More..
The EVAL-AD7383FMCZ is a fully featured evaluation board that evaluates all features of the AD7383 analog-to-digital converter (ADC). The EVAL-AD7383FMCZ is controlled by the EVAL-SDP-CH1Z (SDP-H1) system demonstration platform (SDP) via the 160-way SDP connector, J4. The SDP-H1 controls the EVAL-AD7383FMCZ through the USB port of a PC using the Analysis | Control | Evaluation (ACE) software, which is available to download from the ACE software page or the AD7383 product page.
The EVAL-AD7383FMCZ can be used to evaluate the AD7384 (14-bit, 4 MSPS), the AD4682 (16-bit, 1 MSPS), and the AD4683 (16-bit, 500 kSPS) pseudo differential, successive approximation register (SAR) ADCs. The AD7383 and the AD7384 only differ in the number of clock cycles when clocking out the conversion results, which are related to the resolution of the device. The AD4682 and AD4683 have a slower throughput rate than the AD7383.
For full details on the AD7383, see the AD7383 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-AD7383FMCZ. In addition, full details on the SDP-H1 are available on the SDP-H1 evaluation board page, and the comprehensive ACE user guide is available on the ACE software page.
Read Less..Applicable Parts
AD4683
Pseudo Differential Input, 1 MSPS/500 kSPS, Dual, Simultaneous Sampling, 16-Bit, SAR ADCs
AD4682
Pseudo Differential Input, 1 MSPS/500 kSPS, Dual, Simultaneous Sampling, 16-Bit, SAR ADCs
AD7384
Dual, Simultaneous Sampling, 14-Bit, 4 MSPS, SAR ADCs, Pseudo Differential Input
AD7383
Dual, Simultaneous Sampling, 16-Bit, 4 MSPS, SAR ADCs, Pseudo Differential Input
Applications
Healthcare Solutions
- Therapy Device Solutions for Healthcare
Industrial Automation
- Field Instrument Systems
Aerospace and Defense Systems
- Avionic Systems
EVAL-AD7386FMCZ

The EVAL-AD7386FMCZ is a full featured evaluation board designed to evaluate all the features of the AD7386 analog-to-digital converter (ADC). The evaluation board can be controlled by the EVAL-SDP-… Read More..
The EVAL-AD7386FMCZ is a full featured evaluation board designed to evaluate all the features of the AD7386 analog-to-digital converter (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform connector, P7. The EVAL-SDP-CH1Z board controls the evaluation board through the USB port of the PC using the Analysis Control Evaluation (ACE) software, which is available for download from the ACE software page.
The EVAL-AD7386FMCZ can evaluate the AD7387, AD7388, AD4684, and AD4685 by using the AD738x ACE plugin found on the EVAL-AD7386FMCZ product page. The only difference is the number of SCLKs that clock out the conversion results, which is dependent on the resolution and throughput rate for each generic.
Complete specifications for the AD7386, AD7387, AD7388, AD4684, and AD4685 are provided in the AD7386/AD7387/AD7388 and AD4684/AD4685 data sheets. Consult these specifications in conjunction with the user guide when using the evaluation board. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.
Read Less..Applicable Parts
AD4685
500 kSPS, 4-Channel, 16-Bit Dual, Simultaneous Sampling SAR ADCs
AD4684
1 MSPS, 4-Channel, 16-Bit Dual, Simultaneous Sampling SAR ADCs
AD7386
4-Channel, 4 MSPS, 16-Bit Dual Simultaneous Sampling SAR ADC
AD7387
4-Channel, 4 MSPS, 14-Bit, Dual, Simultaneous Sampling SAR ADC
AD7388
4-Channel, 4 MSPS, 12-Bit, Dual, Simultaneous Sampling SAR ADCs
Applications
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Aerospace and Defense Systems
- Avionic Systems