IH5048
CMOS Analog Switches
Part Details
- Low Charge Injection (10pC Typ)
- Quiescent Current Below 1 mA
- TTL and CMOS Compatible
- Low On Resistance (25Ω Max for IH5048A)
- Latchup-Proof Construction
Maxim's IH5048-IH5051 analog switches are designed for applications requiring low leakage. They feature extremely low on resistance (30Ω typical) as well as quiescent power-supply current below 1μA. Switch control inputs are fully compatible with both CMOS and TTL logic.
These switches are plug-in upgrades for the original manufacturer's devices, with improved specifications for analog-signal range and switch on and off times. They are also pin-compatible with the IH5040 family of analog switches. The IH5048 series is supplied in 16-pin DIP and SO packages.
APPLICATIONS
- Precision Sample-and-Hold Circuits
- Transducer and Sensor Switching
- Low-Level Signal Conditioning
- Battery-Powered Instrumentation
- Programmable-Gain Amplifiers
Latest Discussions
No discussions on IH5048 yet. Have something to say?
Start a Discussion on EngineerZone®