HMC950

Obsolete

4 Watt Power Amplifier Chip, 12 - 16 GHz

Part Details

  • Saturated Output Power:
    +37 dBm @ 23% PAE
  • High Output IP3: +44.5 dBm
  • High Gain: 28 dB
  • DC Supply: +7V @ 2400 mA
  • No External Matching Required 
  • Die Size: 3.23 x 3.45 x 0.1 mm

HMC950
4 Watt Power Amplifier Chip, 12 - 16 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1

Latest Discussions