HMC949

Obsolete

2 Watt Power Amplifier Chip with Power Detector, 12 - 16 GHz

Part Details

  • Saturated Output Power:
    +35.5 dBm @ 26% PAE
  • High Output IP3: +42 dBm
  • High Gain: 31 dB
  • DC Supply: +7V @ 1200 mA
  • No External Matching Required 
  • Die Size: 2.82 x 1.50 x 0.1 mm
HMC949
2 Watt Power Amplifier Chip with Power Detector, 12 - 16 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed