HMC914

LAST TIME BUY

12.5 Gbps Limiting Amplifier SMT, with Loss of Signal Feature

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Supports Data Rates up to 12.5 Gbps
  • Differential Small Signal Gain: 32 dB
  • Programmable Loss-of-Signal Detection (LOS)
  • Adjustable Differential Saturated O/P Voltage
    Swing up to 750 mV
  • Automatic Output Disable Mode
  • Integrated DC Offset Correction
  • Received Signal Strength Indicator (RSSI) Output
  • 24 Lead 4×4mm SMT Package: 16mm2
HMC914
12.5 Gbps Limiting Amplifier SMT, with Loss of Signal Feature
HMC914 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC914LP4E
HMC914LP4E Evaluation Board

Latest Discussions

Recently Viewed