HMC907

Obsolete

HMC907 / HMC907LP5E

Half-Watt Power Amplifier Chip or SMT, 0.2 GHz to 22 GHz

Part Details

  • P1dB output power: +26 dBm, +27 dBm
  • Gain: 12 dB, 14 dB
  • Output IP3: +36 dBm, +38 dBm
  • Supply voltage: +10 V at 350 mA
  • 50 Ω matched input/output
  • Die size: 2.91 × 1.33 × 0.1 mm
  • 32-lead, 5 × 5 mm, surface-mount technology (SMT) package
HMC907
HMC907 / HMC907LP5E

Half-Watt Power Amplifier Chip or SMT, 0.2 GHz to 22 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC907APM5E GaAs pHEMT MMIC Power Amplifier 0.2 - 22 GHz
HMC907A-Die GaAs pHEMT MMIC Power Amplifier, 0.2 - 22 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC907LP5E
HMC907LP5E Evaluation Board

Latest Discussions

Recently Viewed