HMC896
ObsoleteFilter - Tunable, Band Pass SMT, 10 - 18 GHz
Part Details
- Fast Tuning Response
- Excellent Wideband Rejection
- Tunable low side/high side rejection “notch”
- Single Chip Replacement for Mechanically Tuned Designs
- 24 Lead 4 x 4 mm SMT Package: 16mm²
The HMC896LP4E is a MMIC band pass filter which features a user selectable passband frequency. The 3 dB filter bandwidth is approximately 9%. The 20 dB filter bandwidth is approximately 22%. The center frequency can be varied between 10 and 18 GHz by applying an analog tune voltage between 0 and 14V. This tunable filter can be used as a much smaller alternative to physically large switched filter banks and cavity tuned filters. The HMC896LP4E has excellent microphonics due to the monolithic design, and provides a dynamically adjustable solution in advanced communications applications.
Applications
- Test & Measurement Equipment
- Military RADAR & EW/ECM
- SATCOM & Space
- Industrial & Medical Equipment
Documentation
Obsolete Data Sheet 1
Tape & Reel Specification 1
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on HMC896 yet. Have something to say?
Start a Discussion on EngineerZone®