
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC874
RECOMMENDED FOR NEW DESIGNS20 Gbps Clocked Comparator with RSPECL Output Stage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Propagation Delay Clock to Output: 120 ps
- Overdrive & Slew Rate Dispersion: 10 ps
- Minimum Pulse Width: 60 ps
- Resistor Programmable Hysteresis
- Differential Clock Control
- Input Bandwidth: 10 GHz
- Power Dissipation: 150 mW
- RSCML & RSECL Versions Available
- 16 Lead 3×3mm SMT Package: 9mm2
The HMC874LC3C is a SiGe monolithic, ultra fast comparator which features reduced swing PECL output drivers and clock inputs. The comparator supports 20 Gbps operation while providing 120 ps clock to data output delay and 60 ps minimum pulse width with 0.2 ps rms random jitter (RJ). 25 Gbps operation can be achieved with reduced output voltage swing. Overdrive and slew rate dispersion are typically 10 ps, making the device ideal for a wide range of applications from ATE to broadband communications. The reduced swing PECL output stages are designed to directly drive 400 mV into 50 Ω terminated to +1.3V while maintaining compatibility with other PECL logic families. The HMC874LC3C features high speed latches with programmable hysteresis, and is configured to operate as a clocked comparator.
APPLICATIONS
- ATE Applications
- High Speed Instrumentation
- Digital Receiver Systems
- Pulse Spectroscopy
- High Speed Trigger Circuits
- Clock & Data Restoration
Documentation
Data Sheet 1
Technical Articles 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC874LC3C | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC874LC3CTR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC874LC3CTR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 1, 2016 - 16_0045 HMC874 Die Revision and Data Sheet Change |
||
HMC874LC3C | PRODUCTION | |
HMC874LC3CTR | PRODUCTION | |
HMC874LC3CTR-R5 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.