HMC863

Obsolete

HMC863 / HMC863LP4E

Half-Watt Power Amplifier Chip or SMT, 22 GHz to 26.5 GHz or 24 GHz to 29.5 GHz

Part Details

  • Saturated output power: +27.5 dBm at 15% PAE, +28 dBm at 18% PAE
  • High output IP3: +33 dBm, +39 dBm
  • High gain: 21.5 dB, 27 dB
  • DC supply: +6 V at 350 mA or 375 mA
  • 50 Ω matched input/output
  • Die size: 2.41 × 0.95 × 0.1 mm
  • 24-lead, 4 × 4 mm, surface-mount technology (SMT) package

Suggested Replacement Parts

HMC863ALC4 RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC 1/2 Watt Power Amplifier, 24 - 29.5 GHz

HMC863

HMC863 / HMC863LP4E

Half-Watt Power Amplifier Chip or SMT, 22 GHz to 26.5 GHz or 24 GHz to 29.5 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC863ALC4 RECOMMENDED FOR NEW DESIGNS GaAs pHEMT MMIC 1/2 Watt Power Amplifier, 24 - 29.5 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC863LP4E
HMC863LP4E Evaluation Board

Latest Discussions