HMC816

Obsolete

Dual Channel Low Noise Amplifier, 230 - 660 MHz

Part Details

  • Noise Figure: 0.5 dB
  • Gain: 22 dB
  • Output IP3: +37 dBm
  • Single Supply: +3V to +5V
  • 50 Ohm Matched Input/Output
  • 24 Lead 4x4mm QFN Package: 16mm²

HMC816
Dual Channel Low Noise Amplifier, 230 - 660 MHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed