HMC797

Obsolete

HMC797 / HMC797LP5E

1-Watt Power Amplifier Chip or SMT, DC to 22 GHz

Part Details

  • High P1dB output power: +28 dBm
  • High PSAT output power: +29.5 dBm, +31 dBm
  • High gain: 13.5 dB, 14.5 dB
  • High output IP3: +39 dBm, +40 dBm
  • Supply voltage: +10 V at 400 mA
  • 50 Ω matched input/output
  • Die size: 2.89 × 1.55 × 0.1 mm
  • 32-lead, 5 × 5 mm, surface-mount technology (SMT) package
HMC797

HMC797 / HMC797LP5E

1-Watt Power Amplifier Chip or SMT, DC to 22 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC797APM5E GaAs pHEMT MMIC 1 Watt Power Amplifier, DC - 22 GHz
HMC797A-Die GaAs pHEMT MMIC 1 Watt Power Amplifier, DC - 22 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC797LP5E
HMC797LP5E Evaluation Board

Latest Discussions

Recently Viewed