HMC757

Obsolete

HMC757 / HMC757LP4E

Half-Watt Power Amplifier Chip or SMT, 16 GHz to 24 GHz

Part Details

  • Saturated output power:+27.5 dBm at 21% PAE, +30 dBm at 30% PAE
  • High output IP3: 34.5 dBm, 37 dBm
  • High gain: 20.5 dB, 22 dB
  • DC supply: +5 V at 400 mA, +7 V at 395 mA
  • 50 Ω matched input/output
  • No external matching required
  • Die size: 2.4 × 0.9 × 0.1 mm
  • 32-lead, 5 × 5 mm, surface-mount technology (SMT) package

Suggested Replacement Parts

HMC498-Die PRODUCTION

Medium Power Amplifier Chip, 17 - 24 GHz

HMC757

HMC757 / HMC757LP4E

Half-Watt Power Amplifier Chip or SMT, 16 GHz to 24 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC498LC4 Medium Power Amplifier SMT, 17 - 24 GHz
HMC498-Die Medium Power Amplifier Chip, 17 - 24 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC757LP4E
HMC757LP4E Evaluation Board

Latest Discussions

Recently Viewed