HMC719
ObsoleteLow Noise Amplifier SMT, 1.3 - 2.9 GHz
Part Details
- Noise Figure: 1 dB
- Gain: 34 dB
- Output IP3: +39 dBm
- Single Supply: +3V to +5V
- 50 Ω Matched Input/Output
- 24 Lead 4x4mm QFN Package: 9 mm²
The HMC719 is a GaAs PHEMT MMIC Low Noise Amplifier that is ideal for Cellular/3G and LTE/WiMAX/4G basestation front-end receivers operating between 1.3 and 2.9 GHz. The amplifier has been optimized to provide 1 dB noise figure, 34 dB gain and +39 dBm output IP3 from a single supply of +5V.
Input and output return losses are excellent and the LNA requires minimal external matching and bias decoupling components. The HMC719 shares the same package and pinout with the HMC718 600 - 1400 MHz LNA. The HMC719 can be biased with +3V to +5V and features an externally adjustable supply current which allows the designer to tailor the linearity performance of the LNA for each application.
APPLICATIONS
- Cellular/3G & LTE/WiMAX/4G
- BTS & Infrastructure
- Repeaters & Femtocells
- Access Points
- Test Equipment & Military
Suggested Replacement Parts
High IP3, Low Noise Amplifier, 0.2 - 4.0 GHz
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
HMC639 | RECOMMENDED FOR NEW DESIGNS | High IP3, Low Noise Amplifier, 0.2 - 4.0 GHz |