HMC718

Obsolete

Low Noise Amplifier SMT, 0.6 - 1.4 GHz

Part Details

  • Noise Figure: 0.9 dB
  • Gain: 32 dB
  • Output IP3: +40 dBm
  • Single Supply: +3V to +5V
  • 50 Ohm Matched Input/Output
  • 24 Lead 4x4mm QFN Package: 9 mm²
HMC718
Low Noise Amplifier SMT, 0.6 - 1.4 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1

Latest Discussions