HMC715

Obsolete

Low Noise Amplifier SMT, 2.1 - 2.9 GHz

Part Details

  • Noise Figure: 0.9 dB
  • Gain: 19 dB
  • Output IP3: +33 dBm
  • Single Supply: +3V to +5V
  • 16 Lead 3x3mm SMT Package: 9mm²
HMC715
Low Noise Amplifier SMT, 2.1 - 2.9 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC715LP3
HMC715LP3 Evaluation Board

Latest Discussions

Recently Viewed