HMC676

Obsolete

HMC676LC3C / HMC676LP3E

High Speed Latched Comparator with RSECL Output Stage SMT, 10 GHz

Part Details

  • Propagation delay: 100 ps
  • Overdrive and slew rate dispersion: 10 ps
  • Minimum pulse width: 60 ps
  • Resistor programmable hysteresis
  • Differential latch control
  • Active gain: 45 dB
  • Power dissipation: 120 mW
  • RSPCEL and RSCML versions available
  • 16-lead, 3 × 3 mm, ceramic or lead, surface-mount technology (SMT) package
HMC676

HMC676LC3C / HMC676LP3E

High Speed Latched Comparator with RSECL Output Stage SMT, 10 GHz

Ask a Question

Documentation

Learn More

Evaluation Kits

EVAL-HMC676LP3E
HMC676LP3E Evaluation Board
EVAL-HMC676LC3C
HMC676LC3C Evaluation Board

Latest Discussions

Recently Viewed