HMC675LP3E
PRODUCTIONLatched Comparator with RSCML Output Stage SMT, 10 GHz.
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Propagation Delay: 100 ps
- Overdrive & Slew Rate Dispersion: 10 ps
- Minimum Pulse Width: 60 ps
- Resistor Programmable Hysteresis
- Differential Latch Control
- Active Gain: 43 dB
- Power Dissipation: 100 mW
- RSPECL & RSECL Versions Available
- 16 Lead 3×3mm SMT
Package: 9mm2
The HMC675LP3E is a SiGe monolithic, ultra fast comparator which features reduced swing CML output drivers and latch inputs. The comparator supports 10 Gbps operation while providing 100 ps propagation delay and 60 ps minimum pulse width with 0.2 ps rms random jitter (RJ). Overdrive and slew rate dispersion are typically 10 ps, making the device ideal for a wide range of applications from ATE to broadband communications.
The reduced swing CML output stage is designed to directly drive 400 mV into 50 Ohms terminated to GND. The HMC675LP3E features high speed latch and programmable hysteresis and may be configured to operate in either latch mode, or as a tracking comparator.
APPLICATIONS
- ATE Applications
- High Speed Instrumentation
- Digital Receiver Systems
- Pulse Spectroscopy
- High Speed Trigger Circuits
- Clock & Data Restoration
Documentation
Data Sheet 1
Quality Documentation 4
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC675LP3E | 16-Lead QFN (3mm x 3mm w/ EP) | ||
HMC675LP3ETR | 16-Lead QFN (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 19, 2022 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
HMC675LP3E | PRODUCTION | |
HMC675LP3ETR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on hmc675lp3e yet. Have something to say?
Start a Discussion on EngineerZone®