HMC675LC3C

PRODUCTION

High Speed Latched Comparator-RSCML SMT, 10 GHz

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Equivalent Input Bandwidth: 10 GHz
  • Propagation Delay: 100 ps
  • Overdrive & Slew Rate Dispersion: 10 ps
  • Minimum Pulse Width: 60 ps
  • Resistor Programmable Hysteresis
  • Differential Latch Control
  • Power Dissipation: 100 mW
  • RSPECL and RSECL Versions Available
  • 16 Lead Ceramic 3×3 mm
    SMT Package: 9 mm2
HMC675LC3C
High Speed Latched Comparator-RSCML SMT, 10 GHz
HMC675LC3C Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC675LC3C
HMC675LC3C Evaluation Board

Latest Discussions

Recently Viewed