HMC669

Obsolete

LNA with Failsafe Bypass Mode SMT, 1700 - 2200 MHz

Part Details

  • Noise Figure: 1.4 dB
  • Output IP3: +29 dBm
  • Gain: 17 dB
  • Failsafe Operation: Bypass is
    enabled when LNA is unpowered
  • Single Supply: +3V or +5V
  • 16 Lead 3x3mm SMT Package: 9mm²
HMC669
LNA with Failsafe Bypass Mode SMT, 1700 - 2200 MHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
AD-PZSDR2400TDD-EB

Two Channels, 2400MHz TDD Application

Product Details

The AD-PZSDR2400TDD-EB is a 2.4GHz TDD analog module designed to work with the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. The AD-PZSDR2400TDD-EB is affectionately dubbed the first 'RF personality card'. It plugs into the ADRV1CRR-FMC carrier card. 35mm U.FL coaxial cables connect the card to the ADRV9361-Z7035 SDR SOM providing access to the transmit and receive inputs of the AD9361. Information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the wiki page.


The purpose of the AD-PZSDR2400TDD-EB is to provide the user with a path to condition the transmit or receive signals of the AD9361. Selection of TX or RX path is achieved by the 200MHz to 2.7GHz SPDT switch HMC546 controlled by the FPGA and accompanying software. The transmit path consists of a 2.4GHz filter, half watt driver amplifier ADL5324 and 2 watt power amplifier HMC921. The receive path consists of the same 2.4GHz filter as well as a low loss LNA HMC669.

AD-PZSDR2400TDD-EB
Two Channels, 2400MHz TDD Application
EVAL-HMC669LP3
HMC669LP3 Evaluation Board

Latest Discussions

Recently Viewed