HMC668

Obsolete

LNA with Failsafe Bypass Mode SMT, 700 - 1200 MHz

Part Details

  • Noise Figure: 0.9 dB
  • Output IP3: +33 dBm
  • Gain: 16 dB
  • Failsafe Operation: Bypass is Enabled when LNA is Unpowered
  • Single Supply: +3V or +5V
  • 16 Lead 3x3mm SMT Package: 9mm²
HMC668
LNA with Failsafe Bypass Mode SMT, 700 - 1200 MHz
Ask a Question

Documentation

Learn More

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed