HMC617

Obsolete

Low Noise Amplifier SMT, 0.55 - 1.2 GHz

Part Details

  • Noise Figure: 0.5 dB
  • Gain: 16 dB
  • Output IP3: +37 dBm
  • Single Supply: +3V to +5V
  • 50 Ohm Matched Input/Output
  • 16 Lead 3x3mm QFN Package: 9 mm²
HMC617
Low Noise Amplifier SMT, 0.55 - 1.2 GHz
Ask a Question

Documentation

Learn More

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC617LP3
HMC617LP3 Evaluation Board

Latest Discussions

Recently Viewed