HMC605

Obsolete

Low Noise Amplifier with Bypass SMT, 2.3 - 2.7 GHz

Part Details

  • Noise Figure: 1 dB
  • Output IP3: +31 dBm
  • Gain: 20 dB
  • Supply Voltage: +5V @ 74mA
  • 50 Ohm Matched Output
HMC605
Low Noise Amplifier with Bypass SMT, 2.3 - 2.7 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC605LP3
HMC605LP3 Evaluation Board

Latest Discussions

Recently Viewed