HMC5929
ObsoleteGaAs pHEMT MMIC 1 Watt Power Amplifier, 40 - 43.5 GHz
Part Details
- Saturated Output Power:
+30 dBm @ 15% PAE - Output IP3: +36 dBm
- High Gain: 19 dB
- DC Supply: +6V @ 900 mA
- No External Matching Required
- 16 Lead Ceramic 6x6 mm SMT Package
The HMC5929LS6 is a 4 stage GaAs pHEMT MMIC 1 Watt Power Amplifier which operates between 40 and 43.5 GHz. The amplifier provides 19 dB of gain, +30 dBm of saturated output power, and 15% PAE from a +6V supply. With an excellent IP3 of +36 dBm, the HMC5929LS6 is ideal for high linearity applications in military and space as well as point-to-point and point-to-multi-point radios. The HMC5929LS6 is housed in a ceramic air cavity package which exhibits low thermal resistance and is compatible with surface mount manufacturing techniques. The RF I/Os are internally matched and DC blocked for ease of integration into higher level assemblies.
Applications
- Point-to-Point Radios
- Point-to-Multi-Point Radios
- VSAT & SATCOM
- Military & Space
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on HMC5929 yet. Have something to say?
Start a Discussion on EngineerZone®