HMC589

Obsolete

InGaP HBT Gain Block Amplifier SMT, DC - 4 GHz

Part Details

  • P1dB Output Power: +21 dBm
  • Gain: 21 dB
  • Output IP3: +33 dBm
  • Single Supply: +5V
  • Industry Standard SOT89 Package

Suggested Replacement Parts

HMC589A RECOMMENDED FOR NEW DESIGNS

InGaP HBT Gain Block MMIC Amplifier, DC - 4 GHz

HMC589
InGaP HBT Gain Block Amplifier SMT, DC - 4 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC589A RECOMMENDED FOR NEW DESIGNS InGaP HBT Gain Block MMIC Amplifier, DC - 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC589ST89
HMC589ST89 Evaluation Board.

Latest Discussions

Recently Viewed