HMC5846
ObsoleteGaAs pHEMT MMIC 2 Watt Power Amplifier with Power Detector, 12 - 16 GHz
Part Details
- Saturated Output Power: 35.5 dBm @ 30% PAE
- High Output IP3: +42.5 dBm
- High Gain: 31 dB
- DC Supply: +7V @ 1200 mA
- No External Matching Required
The HMC5846LS6 is a 4 stage GaAs pHEMT MMIC 2 Watt Power Amplifier with an integrated temperature compensated power detector which operates between 12 and 16 GHz. The HMC5846LS6 provides 31 dB of gain, +35.5 dBm of saturated output power, and 30% PAE from a +7V supply. The HMC5846LS6 exhibits excellent linearity and is optimized for high capacity digital microwave radio. It is also ideal for 13.75 to 14.5 GHz Ku Band VSAT transmitters as well as SATCOM applications.
Applications
- Point-to-Point Radios
- Point-to-Multi-Point Radios
- VSAT & SATCOM
- Military & Space
Documentation
Obsolete Data Sheet 1
Video 2
Quality Documentation 2
This is the most up-to-date revision of the Data Sheet.