HMC580

Obsolete

InGaP HBT Gain Block SMT, DC - 1 GHz

Part Details

  • P1dB Output Power: +22 dBm
  • Gain: 22 dB
  • Output IP3: +37 dBm
  • Cascadable 50 Ohm I/Os
  • Single Supply: +5V

Suggested Replacement Parts

HMC589A RECOMMENDED FOR NEW DESIGNS

InGaP HBT Gain Block MMIC Amplifier, DC - 4 GHz

HMC580
InGaP HBT Gain Block SMT, DC - 1 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC580ST89
HMC580ST89 Evaluation Board.

Latest Discussions