HMC5445

Obsolete

GaAs pHEMT MMIC 1 Watt Power Amplifier, 24 - 27 GHz

Viewing:

Part Details

  • Saturated Output Power:
    +31.5dBm @ 23% PAE
  • High Output IP3: +40 dBm
  • High Gain: 26 dB
  • DC Supply: +6V @ 750 mA
  • No External Matching Required
  • 16 Lead Ceramic 6x6 mm SMT Package
HMC5445
GaAs pHEMT MMIC 1 Watt Power Amplifier, 24 - 27 GHz
hmc5445ls6_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC5445LS6
HMC5445LS6 Evaluation Board

Latest Discussions

Recently Viewed