HMC489

Obsolete

1 Watt Power Amplifier SMT, 12 - 16 GHz

Part Details

  • Saturated Power: +32 dBm @ 16% PAE
  • +34 dBm Output IP3
  • 13 dB Gain
  • +7V @ 1300 mA Supply
  • 50 Ohm Matched Input/Output
  • 25 mm² Leadless SMT Package

HMC489
1 Watt Power Amplifier SMT, 12 - 16 GHz
Ask a Question

Documentation

Learn More

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC489LP5
HMC489LP5 Evaluation Board

Latest Discussions

Recently Viewed