HMC479

Obsolete

HMC479MP86 / HMC479ST89

SiGe, HBT gain block amplifier SMT, dc to 5 GHz

Part Details

  • P1dB output power: 18 dBm
  • Gain: 15 dB
  • Output third-order intercept points (IP3s): 33 dBm or 34 dBm
  • Cascadable 50 Ω inputs/outputs
  • Single supply: 5 V to 12 V
  • Industry standard SOT89 package

HMC479
HMC479MP86 / HMC479ST89

SiGe, HBT gain block amplifier SMT, dc to 5 GHz

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC311ST89 InGaP HBT Gain Block MMIC Amplifier, DC - 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC479ST89

HMC479ST89 Evaluation Board

Features and Benefits

This page contains ordering information for evaluating the HMC479ST89.

Product Details

This page contains ordering information for evaluating the HMC479ST89.

EVAL-HMC479ST89
HMC479ST89 Evaluation Board

Latest Discussions

Recently Viewed