HMC475

Obsolete

InGaP HBT Gain Block Amplifier SMT, DC - 4.5 GHz

Part Details

  • P1dB Output Power: +22 dBm
  • Gain: 21.5 dB
  • Output IP3: +35 dBm
  • Cascadable 50 Ohm I/Os
  • Single Supply: +8V to +12V
  • Industry Standard SOT89 Package
HMC475
InGaP HBT Gain Block Amplifier SMT, DC - 4.5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC475ST89
HMC475ST89 Evaluation Board.

Latest Discussions

Recently Viewed