HMC308

Obsolete

General Purpose 100mW Amplifier SMT, 0.8 - 3.8 GHz

Part Details

  • Gain: 18 dB
  • P1dB Output Power: +17 dBm@ +5V
  • Single Supply: +3V or +5V
  • No External Components
  • Integrated DC Blocks
  • Ultra Small Package: SOT26

Suggested Replacement Parts

HMC639 RECOMMENDED FOR NEW DESIGNS

High IP3, Low Noise Amplifier, 0.2 - 4.0 GHz

HMC308
General Purpose 100mW Amplifier SMT, 0.8 - 3.8 GHz
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
HMC639 RECOMMENDED FOR NEW DESIGNS High IP3, Low Noise Amplifier, 0.2 - 4.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed