HMC287
ObsoleteVariable Gain Low Noise Amplifier SMT, 2.3 - 2.5 GHz
Part Details
- High Gain: 21 dB
- Low Noise Figure: 2.5 dB
- Gain Control Range: 30 dB
- Single Supply: +3V
- Single Gain Control: 0 to +3V
- No External Components
- Compact MSOP Package, 14.8 mm²
The HMC287MS8(E) is a low cost variable gain Low Noise Amplifier (LNA) offering 21 dB of gain and 2.5 dB noise figure from a single +3V supply at 9 mA. The HMC287MS8(E) can be used as a variable gain LNA, offering 30 dB of gain control which is controlled with a 0 to 3V analog voltage. The typical output 1 dB compression point is +3 dBm and OIP3 is +7 dBm in the maximum gain state. This compact LNA design utilizes on-chip matching for repeatable gain and noise figure performance and eliminates the need for external matching circuitry.
Applications
- WLAN, WiBro & WiMAX
- Infrastructure & Repeaters
- RFID
- Motion Detection Systems
- 2.5 GHz Portables
Documentation
Obsolete Data Sheet 1
Quality Documentation 4
Tape & Reel Specification 1
This is the most up-to-date revision of the Data Sheet.